Genix Edge Management Portal for On-Premise Deployment

Edge Management Portal is a Genix application which provides a User Interface (UI) to register modules, enrol Edge devices, monitor Edge Instances, add, remove or configure modules, and monitor the registered modules. Modules can be Genix Edge adapters, EdgeAI adapters, AI/ML Models or Genix Edge device specific applications. If Genix is deployed on-premise, you will be navigated to Genix Edge Management Portal. Genix Edge platform provides a complete end to end solution to interface with various OT/IT/ET source systems via Genix Edge Adapters. These adapters connect with source systems, extract data, and load data into Cognitive Data Lake and Stream Processors. This data is further processed and loaded into Industry Cognitive Model of Genix.